FSTF G1/2-AG 50 VG

Part no.: 10.01.02.01013

Spring plunger with damping, height compensation and flexible mounting

Suction cup connectionG1/4"-F
Vacuum connectionM20x1.5-M
Spring stroke Z50 mm
Shape mounting elementswith anti-rotation guard
FSTF G1/2-AG 50 VG
Attribute Value
B 32.30 mm
B1 54.60 mm
G1 G1/4"-F
G2 G1/2"-M
G3 M20x1.5-M
G4 G1/4"-F
H 168 mm
H2 85 mm
H3 17.50 mm
H4 60 mm
L 60 mm
LG1 10 mm
LG2 12 mm
LG3 10 mm
LG4 10 mm
SW1 24 mm
SW2 32 mm
Z (Stroke) 50 mm
Attribute Value
Spring rate 0.57 N/mm
Spring pretension 17.60 N
Spring force, center 31.75 N
Vertical load 2500 N
Horizontal load 800 N
Weight 250 g
Operating temperature 0 ... 50 °C
Product family FSTF


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal stress: The specification of the horizontal stress refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extension in horizontal position

Ordering information: FSTF G1/2-AG 50 VG

Spring plunger FSTF is delivered as a ready-to-connect product.

 

Available accessories: mounting set