Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Spring plunger with internal damping spring and height compensation
Vacuum connection | Hose 6/4 |
Shape | Axial vacuum guide |
Spring stroke Z | 20 mm |
Shape mounting elements | (electrically) insulating |
Attribute | Value |
---|---|
d | 2.50 mm |
dn | 2 mm |
D1 | 6.50 mm |
G3 | M10x1-M |
H | 86.70 mm |
H2 | 30 mm |
LG3 | 41 mm |
SW1 | 14 mm |
SW2 | 8 mm |
Z (Stroke) | 20 mm |
Attribute | Value |
---|---|
Shape mounting elements | (electrically) insulating |
Spring rate | 0.05 N/mm |
Spring pretension | 0.50 N |
Spring force, center | 1.02 N |
Vertical load | 15 N |
Horizontal load | 10 N |
Weight | 19.50 g |
Operating temperature | 0 ... 80 °C |
Product family | FSTIm |
Ordering information: FSTIm N016 6/4 A 20 IN
Spring plunger FSTIm is delivered assembled.
Available accessories: vacuum hose, hose sleeve