BUCHSE 32-25x21 PA

Part no.: 10.01.03.00097
Sliding-bearing sleeve with collar
External diameter: 32 mm
Internal diameter: 25 mm
Length: 21 mm
Material: Polyamide
BUCHSE 32-25x21 PA
Attribute Value
D 32 mm
d 25 mm
L 21 mm