FLK G1/4-IG G1/4-AG

Part no.: 10.01.03.00178

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/4"-F
Thread G2G1/4"-M
Operating temperature0 ... 70 °C
FLK G1/4-IG G1/4-AG
Attribute Value
dn 3 mm
G1 G1/4"-F
G2 G1/4"-M
L 27 mm
LG1 12 mm
LG2 12 mm
SW1 17 mm
W 12 °
Attribute Value
Bending moment 10 Nm
Vertical load 750 N
Weight 30 g
Product family FLK

Ordering information: FLK G1/4-IG G1/4-AG

Jointed mounting Flexolink FLK is delivered as a ready-to-connect product.