Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Universal holder for adjustable mounting of suction cups
Suction cup connection | G1/4"-M |
Length L1 | 80 mm |
Operating temperature | 0 ... 80 °C |
Cross-beam connection | 2 T-slots |
Attribute | Value |
---|---|
B | 44 mm |
D | 59 mm |
G1 | G1/4"-M |
G2 | M6-M |
G3 | G1/4"-F |
H | 27.50 mm |
L | 30 mm |
L1 | 80 mm |
L2 | 70 mm |
L3 | 20 mm |
L4 | 25 mm |
LG2 | 6 mm |
W | 15 ° |
Attribute | Value |
---|---|
Weight | 170 g |
Product family | HTR-UNI |
Ordering information: HTR-UNI 2N G2 80
Holder HTR-UNI is delivered unassembled. The delivery consists of:
Available accessories: section adapter, tube adapter, tube adapter reducing set, suction cup connection