SAUG-ANB G1/4-AG 140

Part no.: 10.01.03.00291
Suction cup connection (rigid)
Suction cup connection: G1/4-M
Length L: 140 mm
SAUG-ANB G1/4-AG 140
Attribute Value
G1 G1/4"-M
G2 G1/4"-F
L 140 mm
L1 130 mm
SW1 17 mm