HTR-UNI 2N X3

Part no.: 10.01.03.00302

Universal holder for adjustable mounting of suction cups

Suction cup connectionball head 28.5 mm
Operating temperature °C
Cross-beam connection2 T-slots
HTR-UNI 2N X3
Attribute Value
B 44 mm
D 59 mm
G2 M6-M
H 27.50 mm
L3 20 mm
LG2 6 mm
Attribute Value
Weight 121.70 g
Product family HTR-UNI

Ordering information: HTR-UNI 2N X3

Holder HTR-UNI is delivered unassembled. The delivery consists of:

  • Holder tube – available in various lengths
  • Ball clamp – available in various versions

 

Available accessories: section adapter, tube adapter, tube adapter reducing set, suction cup connection