SAUG-ANB G1/4-AG 110

Part no.: 10.01.03.00327
Suction cup connection (rigid)
Suction cup connection: G1/4-M
Length L: 110 mm
SAUG-ANB G1/4-AG 110
Attribute Value
G1 G1/4"-M
G2 G1/4"-F
L 110 mm
L1 100 mm
SW1 17 mm