HTR-FST A1 FSTI

Part no.: 10.01.03.06135
Holder for continuous adjustment of spring plungers
Cross-beam connection:
Bolt adapter A1
Spring plunger mounting: M18x1.5-F
for: Spring plungers
HTR-FST A1 FSTI
Attribute Value
B 15 mm
D 19 mm
D1 44.5 mm
G1 M18x1.5-M
L 59 mm
L1 72.3 mm
L2 25 mm
L3 19 mm