Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B | 50 mm |
B2 | 15.50 mm |
G1 | M8-M |
H | 13 mm |
H1 | 17 mm |
L | 80 mm |
X1 | 32 mm |
X2 | 60 mm |
Attribute | Value |
---|---|
Weight | 190.10 g |
Ordering information: HTS DBD QC1-PL