Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for double-blank sensors for reliable detection of individual sheets during destacking
External diameter D | 100 mm |
Height H | 189 mm |
Spring stroke Z | 80 mm |
Add. function | M42-Sensors |
Attribute | Value |
---|---|
D | 100 mm |
Ds | 99.50 mm |
G1 | M8-F |
H | 189 mm |
H1 | 223 mm |
L | 80 mm |
X1 | 32 mm |
X2 | 60 mm |
Z (Stroke) | 80 mm |
Zs | 5 mm |
Attribute | Value |
---|---|
Weight | 1105 g |
Ordering information: DBD 100x189 80 M42
The Holder for Double-Blank Sensor will be delivered as a single component.
Available spare parts: suction ring
Available accessories: holder system