SPLO 60x20 NBR-55 G1/8-IG

Part no.: 10.01.05.00001

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)60 x 20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
ConnectionG1/8"-F
Height H12.6 mm
SPLO 60x20 NBR-55 G1/8-IG
Attribute Value
Bk 20 mm
Bmax(S) 21 mm
Bs 19 mm
d3 4.50 mm
G1 G1/8"-F
H 12.60 mm
H2 6 mm
LG1 6 mm
Lk 75 mm
Lmax(S) 61 mm
Ls 59 mm
X1 65 mm
Z (Stroke) 2.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 50 N
Volume 3.22 cm³
Curve radius (min) (convex) 15 mm
Number of folds 0
Dimensions (LxB) 60 x 20
Suction cup material Nitrile rubber NBR
Weight 70 g
Product family SPLO


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor

Ordering information: SPLO 60x20 NBR-55 G1/8-IG

Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.