Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 100 x 32 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 14 mm |
Attribute | Value |
---|---|
Bk | 30 mm |
Bmax(S) | 34 mm |
Bs | 32 mm |
d3 | 5.30 mm |
G1 | G1/4"-M |
G2 | G1/8"-F |
H | 14 mm |
H1 | 54 mm |
H2 | 6 mm |
LG1 | 18 mm |
LG2 | 9 mm |
Lk | 125.80 mm |
Lmax(S) | 102 mm |
Ls | 100 mm |
X1 | 112 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 134 N |
Volume | 10.73 cm³ |
Curve radius (min) (convex) | 50 mm |
Number of folds | 0 |
Dimensions (LxB) | 100 x 32 |
Suction cup material | Nitrile rubber NBR |
Weight | 200 g |
Product family | SPLO |
Ordering information: SPLO 100x32 NBR-55 TV
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.