Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 200 x 55 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 22 mm |
Attribute | Value |
---|---|
B3 | 26 mm |
Bk | 31 mm |
Bmax(S) | 62 mm |
Bs | 50.70 mm |
H | 22 mm |
L3 | 171 mm |
Lk | 178 mm |
Lmax(S) | 208 mm |
Ls | 197.70 mm |
Z (Stroke) | 8.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 465 N |
Volume | 80 cm³ |
Curve radius (min) (convex) | 50 mm |
Number of folds | 0 |
Dimensions (LxB) | 200 x 55 |
Suction cup material | Nitrile rubber NBR |
Weight | 320 g |
Product family | SPLO |
Ordering information: SPLO 200x55 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.