Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 370 x 80 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 25 mm |
Attribute | Value |
---|---|
B3 | 45 mm |
Bk | 53 mm |
Bmax(S) | 86 mm |
Bs | 79.40 mm |
H | 25 mm |
L3 | 338 mm |
Lk | 344.90 mm |
Lmax(S) | 376 mm |
Ls | 372.40 mm |
Z (Stroke) | 7.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1270 N |
Volume | 194.24 cm³ |
Curve radius (min) (convex) | 100 mm |
Number of folds | 0 |
Dimensions (LxB) | 370 x 80 |
Suction cup material | Nitrile rubber NBR |
Weight | 1200 g |
Product family | SPLO |
Ordering information: SPLO 370x80 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.