Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 150 x 55 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 19.4 mm |
Attribute | Value |
---|---|
B3 | 29 mm |
Bk | 32 mm |
Bmax(S) | 61 mm |
Bs | 52.30 mm |
H | 19.40 mm |
L3 | 124 mm |
Lk | 126.50 mm |
Lmax(S) | 157 mm |
Ls | 147.30 mm |
Z (Stroke) | 6.90 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 340 N |
Volume | 60 cm³ |
Curve radius (min) (convex) | 75 mm |
Number of folds | 0 |
Dimensions (LxB) | 150 x 55 |
Suction cup material | Nitrile rubber NBR |
Weight | 215 g |
Product family | SPLO |
Ordering information: SPLO 150x55 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.