SGO 15x5 SI-60 N021

Part no.: 10.01.05.00079
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 15 x 5 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
SGO 15x5 SI-60 N021
Attribute Value
Bmax(S) 5.5 mm
Bs 4.6 mm
d 4.5 mm
d1 6 mm
dn 1.2 mm
Dk 8.5 mm
Lmax(S) 15.5 mm
Ls 14.6 mm
H 12 mm
H2 3 mm
H3 5.5 mm
Z 0.7 mm