SGON 24x8 SI-60 G1/8-IG

Part no.: 10.01.05.00087
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB): 24 x 8 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/8-F
SGON 24x8 SI-60 G1/8-IG
Attribute Value
Bmax(S) 9 mm
Bs 8 mm
dn 3.5 mm
G1 G1/8"-F
H 25 mm
LG1 9 mm
Lmax(S) 24.5 mm
Ls 24 mm
SW1 14 mm
Z 1 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3