SGON 24x8 SI-60 G1/8-AG

Part no.: 10.01.05.00088
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 24 x 8 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/8"-M
10.01.05.01052

The item 10.01.05.00088 phases out and is still available until Jul 1, 2021

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SGON 24x8 SI-65 G1/8-AG

SGON 24x8 SI-60 G1/8-AG
Attribute Value
Bmax(S) 9 mm
Bs 8 mm
dn 1.5 mm
G1 G1/8"-M
H 17 mm
LG1 8 mm
Lmax(S) 24.5 mm
Ls 24 mm
SW1 14 mm
Z (Stroke) 1 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3