Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB) | 90 x 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Nipple material | Aluminum |
Connection | G1/4"-F |
Attribute | Value |
---|---|
Bmax(S) | 33 mm |
Bs | 30 mm |
dn | 3.50 mm |
G1 | G1/4"-F |
H | 36 mm |
LG1 | 12 mm |
Lmax(S) | 92.50 mm |
Ls | 90 mm |
SW1 | 17 mm |
Z (Stroke) | 3.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 112.60 N |
Volume | 9.74 cm³ |
Curve radius (min) (convex) | 35 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 90 x 30 |
Number of folds | 0 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Weight | 35.30 g |
Product family | SGON |
Ordering information: SGON 90x30 NBR-70 G1/4-IG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp