Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB) | 18 x 6 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | M5-F |
Attribute | Value |
---|---|
Bmax(S) | 7 mm |
Bs | 6 mm |
dn | 1.50 mm |
G1 | M5-F |
H | 22 mm |
LG1 | 5.50 mm |
Lmax(S) | 18.50 mm |
Ls | 18 mm |
SW1 | 8 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 4.50 N |
Volume | 0.21 cm³ |
Curve radius (min) (convex) | 4 mm |
Hose diameter (rec.) d | 2 mm |
Dimensions (LxB) | 18 x 6 |
Number of folds | 0 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 3.80 g |
Product family | SGON |
Ordering information: SGON 18x6 NBR-55 M5-IG
Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:
Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp