SGON 75x25 SI-60 G1/4-IG

Part no.: 10.01.05.00109
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxB): 75 x 25 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4-F
SGON 75x25 SI-60 G1/4-IG
Attribute Value
Bmax(S) 27.5 mm
Bs 25 mm
dn 3.5 mm
G1 G1/4"-F
H 36 mm
LG1 12 mm
Lmax(S) 77 mm
Ls 75 mm
SW1 17 mm
Z 2.8 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3