SGON 60x20 SI-60 G1/4-AG

Part no.: 10.01.05.00112
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 60 x 20 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SGON 60x20 SI-60 G1/4-AG
Attribute Value
Bmax(S) 22 mm
Bs 19 mm
dn 3.5 mm
G1 G1/4"-M
H 26 mm
LG1 10 mm
Lmax(S) 61 mm
Ls 59 mm
SW1 17 mm
Z (Stroke) 2.5 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3