SGON 45x15 SI-60 G1/4-IG

Part no.: 10.01.05.00113
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 45 x 15 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SGON 45x15 SI-60 G1/4-IG
Attribute Value
Bmax(S) 16.5 mm
Bs 14.4 mm
dn 3 mm
G1 G1/4"-F
H 36 mm
LG1 12 mm
Lmax(S) 46 mm
Ls 44.4 mm
SW1 17 mm
Z (Stroke) 2 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3