SA-NIP N022 G1/8-IG DN350

Part no.: 10.01.05.00123
Suction cup connection nipple
Nipple: N 022
Thread G1: G1/8-F
Overall length: 18.5 mm
Fitting length: 13 mm
Nominal size: 3,50 mm
Material: Aluminium
SA-NIP N022 G1/8-IG DN350
Attribute Value
dn 3.5 mm
D 7.5 mm
D2 6 mm
G1 G1/8"-F
L 13 mm
L1 18.5 mm
L2 2 mm
L3 2.5 mm
LG1 8 mm
SW1 14 mm