SA-NIP N021 M5-IG DN200

Part no.: 10.01.05.00125
Suction-pad connection nipple
Nipple: N 021
Thread 1: M5-F
Overall length: 15.5 mm
Fitting length: 10 mm
Nominal size: 2.00 mm
Material: Aluminium
SA-NIP N021 M5-IG DN200
Attribute Value
dn 2 mm
D 6.5 mm
D2 5 mm
G1 M5-F
L 10 mm
L1 15.5 mm
L2 2 mm
L3 2.5 mm
LG1 5.5 mm
SW1 8 mm