SA-NIP N021 M5-AG DN200

Part no.: 10.01.05.00126
Suction-pad connection nipple
Nipple: N 021
Thread 1: M5-M
Overall length: 15.5 mm
Fitting length: 5 mm
Nominal size: 2.00 mm
Material: Aluminium
Attribute Value
dn 2 mm
D 6,5 mm
D2 5 mm
G1 M5-M
L 5 mm
L1 15,5 mm
L2 2 mm
L3 2,5 mm
LG1 5 mm
SW1 8 mm