Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 45 x 15 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Bmax(S) | 16.50 mm |
Bs | 14.40 mm |
d | 11.50 mm |
d1 | 13 mm |
dn | 3 mm |
Dk | 15.50 mm |
Lmax(S) | 46 mm |
Ls | 44.40 mm |
H | 21 mm |
H2 | 8 mm |
H3 | 10 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 28.20 N |
Dimensions (LxB) | 45 x 15 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 6.30 g |
Product family | SGO |
Ordering information: SGO 45x15 NBR-55 N023