SGO 90x30 NBR-70 N023

Part no.: 10.01.05.00156

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)90 x 30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]70 Shore A
SGO 90x30 NBR-70 N023
Attribute Value
Bmax(S) 33 mm
Bs 29 mm
d 11.50 mm
d1 13 mm
dn 4 mm
Dk 17.50 mm
Lmax(S) 92.50 mm
Ls 89 mm
H 21 mm
H2 8 mm
H3 10 mm
Z (Stroke) 3.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 112.60 N
Dimensions (LxB) 90 x 30
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 70 Shore A
Weight 27 g
Product family SGO

Ordering information: SGO 90x30 NBR-70 N023