SGO 24x8 SI-60 N022

Part no.: 10.01.05.00157
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 24 x 8 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
SGO 24x8 SI-60 N022
Attribute Value
Bmax(S) 9 mm
Bs 7.6 mm
d 5.5 mm
d1 7 mm
dn 1.5 mm
Dk 11.5 mm
Lmax(S) 24.5 mm
Ls 23.6 mm
H 12 mm
H2 3 mm
H3 5.5 mm
Z 1 mm