SGO 45x15 SI-60 N023

Part no.: 10.01.05.00159
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 45 x 15 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
SGO 45x15 SI-60 N023
Attribute Value
Bmax(S) 16.5 mm
Bs 14.4 mm
d 11.5 mm
d1 13 mm
dn 3 mm
Dk 15.5 mm
Lmax(S) 46 mm
Ls 44.4 mm
H 21 mm
H2 8 mm
H3 10 mm
Z 2 mm