SGO 60x20 SI-60 N023

Part no.: 10.01.05.00160
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 60 x 20 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
SGO 60x20 SI-60 N023
Attribute Value
Bmax(S) 22 mm
Bs 19 mm
d 11.5 mm
d1 13 mm
dn 4 mm
Dk 15.5 mm
Lmax(S) 61 mm
Ls 59 mm
H 21 mm
H2 8 mm
H3 10 mm
Z 2.5 mm