SGO 90x30 SI-70 N023

Part no.: 10.01.05.00162
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 90 x 30 mm
Suction cup material: Silicone SI
Material hardness: 70 °Sh
SGO 90x30 SI-70 N023
Attribute Value
Bmax(S) 33 mm
Bs 29 mm
d 11.5 mm
d1 13 mm
dn 4 mm
Dk 17.5 mm
Lmax(S) 92.5 mm
Ls 89 mm
H 21 mm
H2 8 mm
H3 10 mm
Z 3.5 mm