Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 7 x 3.5 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Bmax(S) | 4.50 mm |
Bs | 3.50 mm |
d | 1.50 mm |
dn | 1.50 mm |
Dk | 6 mm |
Lmax(S) | 7.50 mm |
Ls | 7 mm |
H | 6 mm |
H2 | 1.50 mm |
Z (Stroke) | 0.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1 N |
Dimensions (LxB) | 7 x 3.5 |
Suction cup material | Nitrile rubber NBR-conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.10 g |
Product family | SGO |
Ordering information: SGO 7x3.5 NBR-CO-55 N003