Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 12 x 4 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
Bmax(S) | 5 mm |
Bs | 4 mm |
d | 4.20 mm |
dn | 1.50 mm |
Dk | 8 mm |
Lmax(S) | 13 mm |
Ls | 12 mm |
H | 15 mm |
H2 | 9.30 mm |
Z (Stroke) | 0.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1.80 N |
Dimensions (LxB) | 12 x 4 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 0.50 g |
Product family | SGO |
Ordering information: SGO 12x4 NBR-55 N020