Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 90x30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | RA |
Attribute | Value |
---|---|
Bmax(S) | 34 mm |
Bs | 30.60 mm |
dn | 4 mm |
H | 22 mm |
L4 | 32 mm |
Lmax(S) | 94 mm |
Ls | 90.60 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 122 N |
Lateral force | 96 N |
Lateral force (oily surface) | 64 N |
Volume | 10.10 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 4 mm |
Number of folds | 0 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Weight | 48 g |
Product family | SAOF |
Dimensions (LxB) | 90x30 |
Ordering information: SAOF 90x30 NBR-60 RA
Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.