SAOF 60x23 NBR-60 M10-AG

Part no.: 10.01.05.00382

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)60x23
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialSteel
ConnectionM10-AG
SAOF 60x23 NBR-60 M10-AG
Attribute Value
Bmax(S) 25 mm
Bs 21.60 mm
dn 4 mm
G1 M10-M
H 18 mm
LG1 10 mm
Lmax(S) 64 mm
Ls 60.60 mm
SW1 16 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 57 N
Lateral force 37 N
Lateral force (oily surface) 33 N
Volume 3.89 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 60 Shore A
Weight 33 g
Product family SAOF
Dimensions (LxB) 60x23


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOF 60x23 NBR-60 M10-AG

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.