SGO 4x2 HT1-60 N003

Part no.: 10.01.05.00426

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)4 x 2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
SGO 4x2 HT1-60 N003
Attribute Value
Bmax(S) 2.50 mm
Bs 2 mm
d 1.50 mm
dn 1.20 mm
Dk 6 mm
Lmax(S) 4.50 mm
Ls 4 mm
H 6 mm
H2 1.50 mm
Z (Stroke) 0.50 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.40 N
Dimensions (LxB) 4 x 2
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 1 g
Product family SGO

Ordering information: SGO 4x2 HT1-60 N003