SGO 24x8 HT1-60 N022

Part no.: 10.01.05.00437

Flat suction cup (oval) for narrow or curved workpieces

Dimensions (LxB)24 x 8
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
SGO 24x8 HT1-60 N022
Attribute Value
Bmax(S) 9 mm
Bs 7.60 mm
d 5.50 mm
d1 7 mm
dn 1.50 mm
Dk 11.50 mm
Lmax(S) 24.50 mm
Ls 23.60 mm
H 12 mm
H2 3 mm
H3 5.50 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 8 N
Dimensions (LxB) 24 x 8
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 1 g
Product family SGO

Ordering information: SGO 24x8 HT1-60 N022