SAOF 50x16 NBR-45 RA

Part no.: 10.01.05.00554

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)50x16
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialAluminum
ConnectionRA
SAOF 50x16 NBR-45 RA
Attribute Value
Bmax(S) 18 mm
Bs 14.60 mm
dn 4 mm
H 29 mm
L4 32 mm
Lmax(S) 52 mm
Ls 48.60 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 31 N
Lateral force 24 N
Lateral force (oily surface) 12 N
Volume 2.27 cm³
Curve radius (min) (convex) 7.50 mm
Hose diameter (rec.) d 4 mm
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45 Shore A
Weight 34 g
Product family SAOF
Dimensions (LxB) 50x16


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOF 50x16 NBR-45 RA

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.