SAOF 50x16 NBR-45 M14x1.5-AG

Part no.: 10.01.05.00556
Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxW): 50 x 16 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 45 °Sh
Nipple material: Aluminium
Vacuum connection: M14x1.5-M
SAOF 50x16 NBR-45 M14x1.5-AG
Attribute Value
Bmax(S) 18 mm
Bs 14.6 mm
dn 5 mm
G1 M14x1.5-M
H 28 mm
LG1 10 mm
Lmax(S) 52 mm
Ls 48.6 mm
SW1 22 mm
Z (Stroke) 3 mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3 External dimension of the suction cup when it is pressed against the workpiece by the vacuum