SAOF 90x30 NBR-45 G1/4-AG

Part no.: 10.01.05.00568

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)90x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 90x30 NBR-45 G1/4-AG
Attribute Value
Bmax(S) 34 mm
Bs 30.60 mm
dn 5 mm
G1 G1/4"-M
H 19 mm
LG1 8 mm
Lmax(S) 94 mm
Ls 90.60 mm
SW1 17 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 122 N
Lateral force 96 N
Lateral force (oily surface) 64 N
Volume 10.10 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45 Shore A
Weight 39 g
Product family SAOF
Dimensions (LxB) 90x30


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SAOF 90x30 NBR-45 G1/4-AG

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.