SA-NIP N023 G1/8-AG DN350

Part no.: 10.01.05.00720
Suction cup connection nipple
Nipple: N 023
Thread G1: G1/8"-M
Overall length: 23 mm
Fitting length: 5 mm
Nominal size: 3,50 mm
Material: Aluminium
Spanner size SW2: 5 mm
SA-NIP N023 G1/8-AG DN350
Attribute Value
dn 3.5 mm
D 13.5 mm
D2 12 mm
G1 G1/8"-M
L 5 mm
L1 23 mm
L2 8 mm
L3 2 mm
LG1 8 mm
SW1 17 mm
SW2 5 mm