SAOF 90x30 HT2-65 G1/4-AG

Part no.: 10.01.05.00747

Flat suction cup (oval) for very dynamic handling

Dimensions (LxB)90 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 90x30 HT2-65 G1/4-AG
Attribute Value
Bmax(S) 34 mm
Bs 30.60 mm
dn 5 mm
G1 G1/4"-M
H 19 mm
LG1 8 mm
Lmax(S) 94 mm
Ls 90.60 mm
SW1 17 mm
Z (Stroke) 3 mm
Attribute Value
Suction force (-600mbar) 122 N
Lateral force 94 N
Volume 7 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 90 x 30
Connection G1/4"-M
Number of folds 0
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Temperature resistance 200 °C
Weight 47.10 g
Product family SAOF

Ordering information: SAOF 90x30 HT2-65 G1/4-AG

Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.