Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 30 x 10 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 50 Shore A |
Attribute | Value |
---|---|
Bmax(S) | 11.50 mm |
Bs | 9.40 mm |
d | 5.50 mm |
d1 | 7 mm |
dn | 2.50 mm |
Dk | 11.50 mm |
Lmax(S) | 30.50 mm |
Ls | 29.40 mm |
H | 12 mm |
H2 | 3 mm |
H3 | 5.50 mm |
Z (Stroke) | 1.50 mm |
Attribute | Value |
---|---|
Dimensions (LxB) | 30 x 10 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 50 Shore A |
Weight | 1.80 g |
Product family | SGO |
Ordering information: SGO 30x10 FPM-50 N022