FSG 7 NBR-55 G1/8-IG

Part no.: 10.01.06.00001

Bellows suction cup (round) for very uneven workpieces

Size7
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds2.5
Vacuum connectionG1/8"-F
FSG 7 NBR-55 G1/8-IG
Attribute Value
d2 1.80 mm
dn 3.50 mm
Dmax(S) 7 mm
Ds 5.90 mm
G1 G1/8"-F
H 26 mm
LG1 8.50 mm
SW1 14 mm
Z (Stroke) 3 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Size 7
Number of folds 2.50
Connection G1/8-IG
Curve radius (min) (convex) 7.50 mm
Volume 0.04 cm³
Suction force (-600mbar) 0.15 N
Pull-off force 0.90 N
Hose diameter (rec.) d 4 mm
Weight 4.70 g
Product family FSG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: FSG 7 NBR-55 G1/8-IG

Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type FG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup FG, connection nipple SA-NIP