FSG 32 SI-55 G1/4-IG

Part no.: 10.01.06.00015

Bellows suction cup (round) for very uneven workpieces

Size32
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds2.5
Vacuum connectionG1/4"-F
FSG 32 SI-55 G1/4-IG
Attribute Value
d2 16 mm
dn 4.40 mm
Dmax(S) 33.50 mm
Ds 32 mm
G1 G1/4"-F
H 52.50 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 15 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Size 32
Number of folds 2.50
Connection G1/4-IG
Curve radius (min) (convex) 35 mm
Volume 10 cm³
Suction force (-600mbar) 12.06 N
Pull-off force 36.90 N
Hose diameter (rec.) d 6 mm
Weight 18 g
Product family FSG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FSG 32 SI-55 G1/4-IG

Suction cup FSG (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type FG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup FG, connection nipple SA-NIP