FG 14 NBR-55 N016

Part no.: 10.01.06.00052

Bellows suction cup (round) for very uneven workpieces

Size14
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds2.5
FG 14 NBR-55 N016
Attribute Value
d 4.50 mm
d2 5.40 mm
D1 13.90 mm
Dk 10 mm
Dmax(S) 15.50 mm
Ds 14.50 mm
H 22.80 mm
H2 3.80 mm
H3 9 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1.37 N
Pull-off force 5.70 N
Volume 1.06 cm³
Curve radius (min) (convex) 15 mm
Size 14
Nipple family N 016
Number of folds 2.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 1.50 g
Product family FG

Ordering information: FG 14 NBR-55 N016