FG 18 NBR-55 N016

Part no.: 10.01.06.00053

Bellows suction cup (round) for very uneven workpieces

Size18
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Number of folds2.5
FG 18 NBR-55 N016
Attribute Value
d 4.50 mm
d2 8 mm
D1 17.80 mm
Dk 10 mm
Dmax(S) 19 mm
Ds 17.20 mm
H 22.60 mm
H2 3.80 mm
H3 9 mm
Z (Stroke) 9 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 3.02 N
Pull-off force 8.50 N
Volume 1.65 cm³
Curve radius (min) (convex) 20 mm
Size 18
Nipple family N 016
Number of folds 2.50
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 1.90 g
Product family FG

Ordering information: FG 18 NBR-55 N016