Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 22 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Nipple material | Aluminum |
Connection | G1/8"-M |
Number of folds | 1.5 |
Vacuum connection | G1/8"-M |
Attribute | Value |
---|---|
d2 | 11.70 mm |
Dmax(S) | 25 mm |
dn | 3.50 mm |
Ds | 21.50 mm |
G1 | G1/8"-M |
H | 25 mm |
LG1 | 7.50 mm |
SW1 | 14 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Size | 22 |
Number of folds | 1.50 |
Connection | G1/8-AG |
Curve radius (min) (convex) | 25 mm |
Volume | 1.40 cm³ |
Suction force (-600mbar) | 5.70 N |
Pull-off force | 15.20 N |
Hose diameter (rec.) d | 4 mm |
Weight | 5.80 g |
Product family | FSGA |
Ordering information: FSGA 22 NBR-55 G1/8-AG
Suction cup FSGA (elastomer part + connection nipple) is delivered unassembled (diameters of 33 mm and more are assembled). The delivery consists of:
Available spare parts: suction cup FGA, connection nipple SA-NIP